1

GN 581.5 Stainless Steel-Lifting eye bolts (rotating)

Manufacturer GANTER
Description GN 581.5 Stainless Steel-Lifting eye bolts (rotating)
Part number GN 581.5-M12
Note el@ss:6.0 23_11_06_03
Omniclass number 23.23.17.27
Product selection
Selector Order number d1 d2 (mm) d3 (mm) d4 (mm) d5 (mm) h (mm) k1 (mm) k2 (mm) l1 (mm) sw (mm) Nenntragfähigkeit
1 GN 581.5-M12 M12 18 30 32 30 56 12 56 18 8 0,5 t (5 KN)
2 GN 581.5-M16 M16 22 36 38 35 65 14 65 24 10 1,0 t (10 KN)
3 GN 581.5-M20 M20 27.5 42 47 40 76 16 74 30 12 2,0 t (20 KN)
4 GN 581.5-M24 M24 33 50 56 48 93 19 92 35 14 2,5 t (25 KN)
Order number
d1
d2 (mm)
d3 (mm)
d4 (mm)
d5 (mm)
h (mm)
k1 (mm)
k2 (mm)
l1 (mm)
sw (mm)
Nenntragfähigkeit
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG