1

GN 565.9 Sainless Steel-Arch handle, Type B Mounting from the operator´s side

Manufacturer GANTER
Description GN 565.9 Sainless Steel-Arch handle, Type B Mounting from the operator´s side
Part number GN 565.9-20-160-B-MT
Manufacturer el@ss 6.0: 23-01-01-03, 23-01-01-90
Omniclass number 23.17.19.00
Product selection
Selector Part number b (mm) Length l1 ±0,25 (mm) l2 ≈ (mm) a (mm) d2 (mm) h1 (mm) h2 (mm) t2 (mm) Material
1 GN 565.9-20-160-B-MT 20 160 185 13 5.3 50 5 5 Stainless Steel
2 GN 565.9-20-192-B-MT 20 192 221 13 5.3 50 5 5 Stainless Steel
Part number
b (mm)
Length l1 ±0,25 (mm)
l2 ≈ (mm)
a (mm)
d2 (mm)
h1 (mm)
h2 (mm)
t2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG