1

GN 565.3 Cabinet "U" handles, Type B Mounting from the operator's side

Manufacturer GANTER
Description GN 565.3 Cabinet "U" handles, Type B Mounting from the operator's side
Part number GN 565.3-20-120-B-BL
Product selection
Selector Part number b (mm) l1 (mm) l3 (mm) a (mm) d2 (mm) h1 (mm) h2 (mm) r (mm) Material
1 GN 565.3-20-120-B-XX 20 120 137 13 5.3 41 5 13 Aluminum
4 GN 565.3-20-160-B-XX 20 160 177 13 5.3 41 5 13 Aluminum
Part number
b (mm)
l1 (mm)
l3 (mm)
a (mm)
d2 (mm)
h1 (mm)
h2 (mm)
r (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG