1

GN 561 Fixing angle pieces, 2 x slotted holes b2, without guide steps

Manufacturer GANTER
Description GN 561 Fixing angle pieces, 2 x slotted holes b2, without guide steps
Part number GN 561-19-40-40-A-1
Manufacturer el@ss 6.0: 23-36-02-90, 23-36-91-90
Product selection
Selector Part number b1 (mm) s1 (mm) s2 (mm) s3 (mm) b2 (mm) b3 (mm) l1 (mm) l2 (mm) Load M in Nm max. Torque in Nm min. Material
1 GN 561-19-40-40-A-1 19 40 40 7 8.5 15 14.5 13 25 5 Plastic
2 GN 561-25-40-40-A-1 25 40 40 7 8.5 20 14.5 13 30 5 Plastic
3 GN 561-43-43-43-A-1 43 43 43 8 8.5 36 17 13 35 5 Plastic
4 GN 561-19-40-40-A-2 19 40 40 7 8.5 15 14.5 13 25 5 Plastic
5 GN 561-25-40-40-A-2 25 40 40 7 8.5 20 14.5 13 30 5 Plastic
6 GN 561-43-43-43-A-2 43 43 43 8 8.5 36 17 13 35 5 Plastic
Part number
b1 (mm)
s1 (mm)
s2 (mm)
s3 (mm)
b2 (mm)
b3 (mm)
l1 (mm)
l2 (mm)
Load M in Nm max.
Torque in Nm min.
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG