1

GN 559 Handles, Aluminium, Type A closed

Manufacturer GANTER
Description GN 559 Handles, Aluminium, Type A closed
Part number GN 559-162-A-SW
Product selection
Selector Part number l1 (mm) a1 (mm) a2 (mm) b1 (mm) b2 (mm) d1 h1 (mm) h3 (mm) l2 (mm) l3 (mm) t1 (mm) Material Color
1 GN 559-162-A-SW 162 38 19 25 28 M8 55 36 128 140 12 Aluminum black textured finish (SW)
2 GN 559-162-A-SR 162 38 19 25 28 M8 55 36 128 140 12 Aluminum silver textured finish (SR)
Part number
l1 (mm)
a1 (mm)
a2 (mm)
b1 (mm)
b2 (mm)
d1
h1 (mm)
h3 (mm)
l2 (mm)
l3 (mm)
t1 (mm)
Material
Color
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG