2

GN 552.6 ATEX-Breather caps, without dipstick

Manufacturer GANTER
Description GN 552.6 ATEX-Breather caps, without dipstick
Part number GN 552.6-31-G3/8-A-1
Note el@ss 6.0: 23-11-01-10, 37-01-09-01
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 (mm) l1 (mm) l2 (mm) Material
1 GN 552.6-31-G3/8-A-1 31 G3/8 10 30 9.5 29.5 plastic
2 GN 552.6-31-G1/2-A-1 31 G1/2 12 30 9.5 29.5 plastic
3 GN 552.6-42-G3/4-A-1 42 G3/4 18 41 11.5 36.5 plastic
4 GN 552.6-31-G3/8-A-2 31 G3/8 10 30 9.5 29.5 plastic
5 GN 552.6-31-G1/2-A-2 31 G1/2 12 30 9.5 29.5 plastic
6 GN 552.6-42-G3/4-A-2 42 G3/4 18 41 11.5 36.5 plastic
Part number
d1 (mm)
d2
d3 (mm)
d4 (mm)
l1 (mm)
l2 (mm)
Material
Documentation