1

GN 5445 Star knobs Hygienic Design

Manufacturer GANTER
Description GN 5445 Star knobs Hygienic Design
Part number GN 5445-40-M6-MT
Note el@ss 6.0: 23-01-01-02
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 (mm) h1 (mm) h2 (mm) t (mm) Material
1 GN 5445-40-M6-XX 40 M6 18 18.8 30.5 15 12 stainless steel
2 GN 5445-40-M8-XX 40 M8 18 18.8 30.5 15 15 stainless steel
3 GN 5445-50-M8-XX 50 M8 21 21.8 34 17 15 stainless steel
4 GN 5445-50-M10-XX 50 M10 21 21.8 34 17 18 stainless steel
Part number
d1 (mm)
d2
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG