1

GN 54.1 Retaining magnets

Manufacturer GANTER
Description GN 54.1 Retaining magnets
Part number GN 54.1-SC-6
Note el@ss 6.0: 21-02-08-90
Product selection
Selector Part number dh6 (mm) h (mm) k1 (mm) k2 (mm) Nominal adhesive forces (N) Material
1 GN 54.1-SC-6 6 20 10 1.5 8 Samarium, cobalt
2 GN 54.1-SC-8 8 20 10 1.5 22 Samarium, cobalt
3 GN 54.1-SC-10 10 20 8 2 40 Samarium, cobalt
4 GN 54.1-SC-13 13 20 6 2.5 60 Samarium, cobalt
5 GN 54.1-SC-16 16 20 2 3 125 Samarium, cobalt
6 GN 54.1-SC-20 20 25 5 4 250 Samarium, cobalt
7 GN 54.1-SC-25 25 35 7 5 400 Samarium, cobalt
8 GN 54.1-SC-32 32 40 4.5 6 600 Samarium, cobalt
9 GN 54.1-ND-6 6 20 10 1.5 10 Neodymium, iron, boron
10 GN 54.1-ND-8 8 20 10 1.5 22 Neodymium, iron, boron
11 GN 54.1-ND-10 10 20 8 2 45 Neodymium, iron, boron
12 GN 54.1-ND-13 13 20 6 2.5 70 Neodymium, iron, boron
13 GN 54.1-ND-16 16 20 2 3 150 Neodymium, iron, boron
14 GN 54.1-ND-20 20 25 5 4 280 Neodymium, iron, boron
15 GN 54.1-ND-25 25 35 7 5 450 Neodymium, iron, boron
16 GN 54.1-ND-32 32 40 4.5 6 700 Neodymium, iron, boron
Part number
dh6 (mm)
h (mm)
k1 (mm)
k2 (mm)
Nominal adhesive forces (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG