1

GN 5345.4 Stainless Steel-Three-lobe knobs, Type C with plain blind bore, Tol. H7

Manufacturer GANTER
Description GN 5345.4 Stainless Steel-Three-lobe knobs, Type C with plain blind bore, Tol. H7
Part number GN 5345.4-40-B8-C
Note el@ss 6.0: 23-01-01-02, 23-11-07-06
Product selection
Selector Part number d1 (mm) d3 d4 (mm) h1 (mm) h2 (mm) t1 (mm) Material
1 GN 5345.4-40-B8-C 40 B8 18 26 15 15 stainless steel
2 GN 5345.4-50-B10-C 50 B10 21 30 17 18 stainless steel
3 GN 5345.4-60-B12-C 60 B12 25 35 18 22 stainless steel
Part number
d1 (mm)
d3
d4 (mm)
h1 (mm)
h2 (mm)
t1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG