1

GN 5345 Stainless Steel-Three-lobe knobs, Type D with threaded through bore

Manufacturer GANTER
Description GN 5345 Stainless Steel-Three-lobe knobs, Type D with threaded through bore
Part number GN 5345-40-M6-D
Note el@ss 6.0: 23-01-01-02, 23-11-07-06
Product selection
Selector Part number d1 (mm) d2 d4 (mm) h1 (mm) h2 (mm) t2 (mm) Material
1 GN 5345-40-M6-D 40 M6 18 26 15 13 stainless steel
2 GN 5345-40-M8-D 40 M8 18 26 15 13 stainless steel
3 GN 5345-50-M8-D 50 M8 21 30 17 16 stainless steel
4 GN 5345-50-M10-D 50 M10 21 30 17 16 stainless steel
5 GN 5345-60-M10-D 60 M10 25 35 18 20 stainless steel
6 GN 5345-60-M12-D 60 M12 25 35 18 20 stainless steel
Part number
d1 (mm)
d2
d4 (mm)
h1 (mm)
h2 (mm)
t2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG