1

GN 5342 Tristar knobs, Threaded stud Stainless Steel

Manufacturer GANTER
Description GN 5342 Tristar knobs, Threaded stud Stainless Steel
Part number GN 5342-25-M5-10
Note el@ss 6.0: 23-01-01-02, 23-11-06-01
Product selection
Selector Part number d1 (mm) d2 d3 (mm) h1 (mm) h2 (mm) t (mm) Material
1 GN 5342-25-M5-XX 25 M5 12 20 10 10 plastic / stainless steel
2 GN 5342-32-M6-XX 32 M6 14 23 11.5 10 plastic / stainless steel
3 GN 5342-40-M8-XX 40 M8 16 27 13.5 13 plastic / stainless steel
4 GN 5342-50-M10-XX 50 M10 19 30 15 17 plastic / stainless steel
Part number
d1 (mm)
d2
d3 (mm)
h1 (mm)
h2 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG