1

GN 534 Knurled knobs with bore

Manufacturer GANTER
Description GN 534 Knurled knobs with bore
Part number GN 534-40-B6-SW
Product selection
Selector Part number d1 Nominal dimension (mm) d1 Actual dimension (mm) d3 H9 d4 (mm) h1 (mm) h2 (mm) t2 (mm) Material
1 GN 534-40-B6-SW 40 39.5 B6 17 26.5 12.5 14 plastic / brass
2 GN 534-50-B8-SW 50 50 B8 20 33 16 20 plastic / brass
3 GN 534-60-B10-SW 60 61 B10 23 39 18.5 25 plastic / brass
Part number
d1 Nominal dimension (mm)
d1 Actual dimension (mm)
d3 H9
d4 (mm)
h1 (mm)
h2 (mm)
t2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG