1

GN 5339 Triangular knobs

Manufacturer GANTER
Description GN 5339 Triangular knobs
Part number GN 5339-32-M5-SW
Product selection
Selector Part number d1 (mm) d2 d3 (mm) h1 (mm) h2 (mm) t (mm) Material
1 GN 5339-32-M5-XX 32 M5 14 26 16 10 plastic / brass
2 GN 5339-32-M6-XX 32 M6 14 26 16 12 plastic / brass
3 GN 5339-40-M6-XX 40 M6 16 30 17 12 plastic / brass
4 GN 5339-40-M8-XX 40 M8 16 30 17 14 plastic / brass
5 GN 5339-50-M8-XX 50 M8 19 35 19 14 plastic / brass
6 GN 5339-50-M10-XX 50 M10 19 35 19 16 plastic / brass
7 GN 5339-60-M10-XX 60 M10 22 41 22 16 plastic / brass
8 GN 5339-60-M12-XX 60 M12 22 41 22 18 plastic / brass
Part number
d1 (mm)
d2
d3 (mm)
h1 (mm)
h2 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG