1

GN 5335.4 Stainless Steel-Hand knobs, Casting only

Manufacturer GANTER
Description GN 5335.4 Stainless Steel-Hand knobs, Casting only
Part number GN 5335.4-40-A
Note el@ss: 23-01-01-02
Omniclass number 23.17.19.00
Product selection
Selector Part number d1 (mm) d4 (mm) h1 (mm) h2 (mm) Material
1 GN 5335.4-40-A 40 18 30.5 15 stainless steel A4
3 GN 5335.4-50-A 50 21 34 17 stainless steel A4
5 GN 5335.4-60-A 60 25 39 18 stainless steel A4
Part number
d1 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG