1

GN 5320 Torque limiting wing nuts

Manufacturer GANTER
Description GN 5320 Torque limiting wing nuts
Part number GN 5320-48-M5-2-SW
Note el@ss 6.0: 23-11-07-08, 23-03-17-90
Product selection
Selector Part number d1 (mm) d2 d4 (mm) b (mm) h1 (mm) h2 (mm) t min (mm) Torque ±15% (N.m) Material
1 GN 5320-48-M5-2-XX 48 M5 26 20 28 9 8 2 plastic / steel
2 GN 5320-48-M5-3-XX 48 M5 26 20 28 9 8 3 plastic / steel
3 GN 5320-48-M6-2-XX 48 M6 26 20 28 9 8 2 plastic / steel
4 GN 5320-48-M6-3-XX 48 M6 26 20 28 9 8 3 plastic / steel
Part number
d1 (mm)
d2
d4 (mm)
b (mm)
h1 (mm)
h2 (mm)
t min (mm)
Torque ±15% (N.m)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG