1

GN 52.2 Retaining magnets

Manufacturer GANTER
Description GN 52.2 Retaining magnets
Part number GN 52.2-AN-6
Note el@ss 6.0: 21-02-08-90
Product selection
Selector Part number d1 ±0,2 (mm) d2 h (mm) t min (mm) Nominal adhesive forces (N) Material
1 GN 52.2-AN-6 6 M3 20 5 2 Aluminium, nickel, cobalt
2 GN 52.2-AN-8 8 M3 20 5 4 Aluminium, nickel, cobalt
3 GN 52.2-AN-10 10 M4 20 7 8.5 Aluminium, nickel, cobalt
4 GN 52.2-AN-13 13 M4 20 7 12 Aluminium, nickel, cobalt
5 GN 52.2-AN-16 16 M4 20 7 20 Aluminium, nickel, cobalt
6 GN 52.2-AN-20 20 M6 25 9 40 Aluminium, nickel, cobalt
7 GN 52.2-AN-25 25 M6 35 9 60 Aluminium, nickel, cobalt
8 GN 52.2-AN-32 32 M8 40 12 160 Aluminium, nickel, cobalt
9 GN 52.2-AN-40 40 M8 50 12 240 Aluminium, nickel, cobalt
10 GN 52.2-AN-50 50 M10 60 12 400 Aluminium, nickel, cobalt
11 GN 52.2-AN-63 63 M12 65 14 660 Aluminium, nickel, cobalt
12 GN 52.2-ND-6 6 M3 20 5 6 Neodymium, iron, boron
13 GN 52.2-ND-8 8 M3 20 5 12 Neodymium, iron, boron
14 GN 52.2-ND-10 10 M4 20 7 24 Neodymium, iron, boron
15 GN 52.2-ND-13 13 M4 20 7 60 Neodymium, iron, boron
16 GN 52.2-ND-16 16 M4 20 7 90 Neodymium, iron, boron
17 GN 52.2-ND-20 20 M6 25 9 135 Neodymium, iron, boron
18 GN 52.2-ND-25 25 M6 35 9 190 Neodymium, iron, boron
19 GN 52.2-ND-32 32 M8 40 12 340 Neodymium, iron, boron
20 GN 52.2-ND-40 40 M8 50 12 600 Neodymium, iron, boron
21 GN 52.2-ND-50 50 M10 60 12 900 Neodymium, iron, boron
22 GN 52.2-ND-63 63 M12 65 14 1300 Neodymium, iron, boron
Part number
d1 ±0,2 (mm)
d2
h (mm)
t min (mm)
Nominal adhesive forces (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG