1

GN 516.1 Rotary clamping latches infinitely adjustable, Type VK8 Operation with square spindle A/F8

Manufacturer GANTER
Description GN 516.1 Rotary clamping latches infinitely adjustable, Type VK8 Operation with square spindle A/F8
Part number GN 516.1-VK8-A1
Note el@ss 6.0: 23-23-90-90
Product selection
Selector Part number Locking distance A1....A4 in retaining position (clamping position) l (mm) Material
1 GN 516.1-VK8-A1 1 - 11 40.5 Zinc die casting
2 GN 516.1-VK8-A2 11 - 21 40.5 Zinc die casting
3 GN 516.1-VK8-A3 21- 31 56 Zinc die casting
4 GN 516.1-VK8-A4 31 - 41 56 Zinc die casting
Part number
Locking distance A1....A4 in retaining position (clamping position)
l (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page