1

GN 514 Locking plungers Type A without locknut

Manufacturer GANTER
Description GN 514 Locking plungers Type A without locknut
Part number GN 514-6-A
Note el@ss: 23-10-01-90, 23-01-01-01
Product selection
Selector Part number d1 H7 (mm) d2 d3 (mm) e (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) sw (mm) w1 (mm) w2 (mm) Spring load initial (N) Spring load end (N) Material
1 GN 514-6-A 6 M12x1,5 19 15 6 38 20 44.5 9 13 3 9 20 30 stainless steel
2 GN 514-8-A 8 M16x1,5 25 19 8 46 26 54.5 11 17 3 11 40 65 stainless steel
Part number
d1 H7 (mm)
d2
d3 (mm)
e (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
sw (mm)
w1 (mm)
w2 (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG