1

GN 506.2 T-Nuts

Manufacturer GANTER
Description GN 506.2 T-Nuts
Part number GN 506.2-8-M4
Note el@ss: 23-11-08-90
Product selection
Selector Part number a (mm) d e1 (mm) e2 (mm) h1 (mm) h2 (mm) h3 (mm) for slot width a (mm) Material
1 GN 506.2-8-M4 8 M4 16 11.5 5.8 8.5 1 8 steel
2 GN 506.2-8-M5 8 M5 16 11.5 5.8 8.5 1 8 steel
3 GN 506.2-8-M6 8 M6 16 11.5 5.8 8.5 1 8 steel
4 GN 506.2-8-M8 8 M8 16 11.5 5.8 8.5 1 8 steel
5 GN 506.2-10-M5 10 M5 20.5 13.8 5.2 10.2 1.5 10 steel
6 GN 506.2-10-M6 10 M6 20.5 13.8 5.2 10.2 1.5 10 steel
7 GN 506.2-10-M8 10 M8 20.5 13.8 5.2 10.2 1.5 10 steel
Part number
a (mm)
d
e1 (mm)
e2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
for slot width a (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG