1

GN 492 Double tube linear acturator double slider, Type L2 Left hand thread double shaft end

Manufacturer GANTER
Description GN 492 Double tube linear acturator double slider, Type L2 Left hand thread double shaft end
Part number GN 492-18-100-L2-SCR
Note el@ss 6.0: 23-05-07-03
Product selection
Selector Part number d1 (mm) l1 travel (standard length) (mm) max. Travel (mm) Shaft thread b (mm) d2 (mm) d3 d4 d5 (mm) d6 (mm) For screw DIN912 d7 (mm) For screw DIN912 d8 h1 (mm) h2 (mm) h3 (mm) h4 (mm) h5 (mm) h6 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) m5 (mm) m6 (mm) m7 (mm) m8 (mm) m9 (mm) m10 (mm) m11 (mm) s (mm) Key DIN 6885 Position indicator Handwheel Material
1 GN 492-18-100-L2-SCR 18 100 400 TR10x3 28 6 - M5 5.3 - - - - M5 28 37 1 14.5 0.75 8 2xb+l5+l1 81 16 80 b+l5+l1 68 - 20 - 20 18 - 4.5 68 52 8 A2x2x12 GN 955 GN 923.18 Steel, chrome-plated
2 GN 492-18-150-L2-SCR 18 150 400 TR10x3 28 6 - M5 5.3 - - - - M5 28 37 1 14.5 0.75 8 2xb+l5+l1 81 16 80 b+l5+l1 68 - 20 - 20 18 - 4.5 68 52 8 A2x2x12 GN 955 GN 923.18 Steel, chrome-plated
3 GN 492-18-200-L2-SCR 18 200 400 TR10x3 28 6 - M5 5.3 - - - - M5 28 37 1 14.5 0.75 8 2xb+l5+l1 81 16 80 b+l5+l1 68 - 20 - 20 18 - 4.5 68 52 8 A2x2x12 GN 955 GN 923.18 Steel, chrome-plated
4 GN 492-18-300-L2-SCR 18 300 400 TR10x3 28 6 - M5 5.3 - - - - M5 28 37 1 14.5 0.75 8 2xb+l5+l1 81 16 80 b+l5+l1 68 - 20 - 20 18 - 4.5 68 52 8 A2x2x12 GN 955 GN 923.18 Steel, chrome-plated
5 GN 492-30-100-L2-SCR 30 100 1500 TR14x4 50 8 M6 M6 6.5 10 M5 11 M6 M6 52 64 2 27 0.85 10 2xb+l5+l1 130 16 130 b+l5+l1 114 92 30 35 30 42 9.5 12 114 80 10 A2x2x12 GN 954 / GN 9054 GN 923.30 Steel, chrome-plated
6 GN 492-30-150-L2-SCR 30 150 1500 TR14x4 50 8 M6 M6 6.5 10 M5 11 M6 M6 52 64 2 27 0.85 10 2xb+l5+l1 130 16 130 b+l5+l1 114 92 30 35 30 42 9.5 12 114 80 10 A2x2x12 GN 954 / GN 9054 GN 923.30 Steel, chrome-plated
7 GN 492-30-200-L2-SCR 30 200 1500 TR14x4 50 8 M6 M6 6.5 10 M5 11 M6 M6 52 64 2 27 0.85 10 2xb+l5+l1 130 16 130 b+l5+l1 114 92 30 35 30 42 9.5 12 114 80 10 A2x2x12 GN 954 / GN 9054 GN 923.30 Steel, chrome-plated
8 GN 492-30-300-L2-SCR 30 300 1500 TR14x4 50 8 M6 M6 6.5 10 M5 11 M6 M6 52 64 2 27 0.85 10 2xb+l5+l1 130 16 130 b+l5+l1 114 92 30 35 30 42 9.5 12 114 80 10 A2x2x12 GN 954 / GN 9054 GN 923.30 Steel, chrome-plated
9 GN 492-40-100-L2-SCR 40 100 2500 TR20x4 60 12 M8 M8 8.5 13.5 M6 13.5 M8 M8 60 76 3 31.5 1.05 13 2xb+l5+l1 180 17 180 b+l5+l1 160 132 39 38 39 62 12.5 12 160 120 13 A4x4x12 GN 953 / GN 9053 GN 924.40 Steel, chrome-plated
10 GN 492-40-150-L2-SCR 40 150 2500 TR20x4 60 12 M8 M8 8.5 13.5 M6 13.5 M8 M8 60 76 3 31.5 1.05 13 2xb+l5+l1 180 17 180 b+l5+l1 160 132 39 38 39 62 12.5 12 160 120 13 A4x4x12 GN 953 / GN 9053 GN 924.40 Steel, chrome-plated
11 GN 492-40-200-L2-SCR 40 200 2500 TR20x4 60 12 M8 M8 8.5 13.5 M6 13.5 M8 M8 60 76 3 31.5 1.05 13 2xb+l5+l1 180 17 180 b+l5+l1 160 132 39 38 39 62 12.5 12 160 120 13 A4x4x12 GN 953 / GN 9053 GN 924.40 Steel, chrome-plated
12 GN 492-40-300-L2-SCR 40 300 2500 TR20x4 60 12 M8 M8 8.5 13.5 M6 13.5 M8 M8 60 76 3 31.5 1.05 13 2xb+l5+l1 180 17 180 b+l5+l1 160 132 39 38 39 62 12.5 12 160 120 13 A4x4x12 GN 953 / GN 9053 GN 924.40 Steel, chrome-plated
13 GN 492-50-100-L2-SCR 50 100 2630 TR20x4 72 12 M10 M8 8.5 15 M8 15 M8 M8 72 92 4 38 1.2 16 2xb+l5+l1 206 18 206 b+l5+l1 184 150 46 50 46 62 13 15 184 134 13 A4x4x12 GN 953 / GN 9053 GN 924.50 Steel, chrome-plated
14 GN 492-50-150-L2-SCR 50 150 2630 TR20x4 72 12 M10 M8 8.5 15 M8 15 M8 M8 72 92 4 38 1.2 16 2xb+l5+l1 206 18 206 b+l5+l1 184 150 46 50 46 62 13 15 184 134 13 A4x4x12 GN 953 / GN 9053 GN 924.50 Steel, chrome-plated
15 GN 492-50-200-L2-SCR 50 200 2630 TR20x4 72 12 M10 M8 8.5 15 M8 15 M8 M8 72 92 4 38 1.2 16 2xb+l5+l1 206 18 206 b+l5+l1 184 150 46 50 46 62 13 15 184 134 13 A4x4x12 GN 953 / GN 9053 GN 924.50 Steel, chrome-plated
16 GN 492-50-300-L2-SCR 50 300 2630 TR20x4 72 12 M10 M8 8.5 15 M8 15 M8 M8 72 92 4 38 1.2 16 2xb+l5+l1 206 18 206 b+l5+l1 184 150 46 50 46 62 13 15 184 134 13 A4x4x12 GN 953 / GN 9053 GN 924.50 Steel, chrome-plated
20 GN 492-60-400-L2-SCR 60 400 2580 TR25x5 80 14 M10 M10 10.5 13.5 M8 16.5 M10 M10 86 103 2 44 1.35 15 2xb+l5+l1 240 19 240 b+l5+l1 216 185 55 60 55 74 14 16.5 216 160 17 A5x5x16 GN 953 / GN 9053 GN 924.60 Steel, chrome-plated
21 GN 492-60-500-L2-SCR 60 500 2580 TR25x5 80 14 M10 M10 10.5 13.5 M8 16.5 M10 M10 86 103 2 44 1.35 15 2xb+l5+l1 240 19 240 b+l5+l1 216 185 55 60 55 74 14 16.5 216 160 17 A5x5x16 GN 953 / GN 9053 GN 924.60 Steel, chrome-plated
22 GN 492-60-600-L2-SCR 60 600 2580 TR25x5 80 14 M10 M10 10.5 13.5 M8 16.5 M10 M10 86 103 2 44 1.35 15 2xb+l5+l1 240 19 240 b+l5+l1 216 185 55 60 55 74 14 16.5 216 160 17 A5x5x16 GN 953 / GN 9053 GN 924.60 Steel, chrome-plated
Part number
d1 (mm)
l1 travel (standard length) (mm)
max. Travel (mm)
Shaft thread
b (mm)
d2 (mm)
d3
d4
d5 (mm)
d6 (mm)
For screw DIN912
d7 (mm)
For screw DIN912
d8
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
h5 (mm)
h6 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
m5 (mm)
m6 (mm)
m7 (mm)
m8 (mm)
m9 (mm)
m10 (mm)
m11 (mm)
s (mm)
Key DIN 6885
Position indicator
Handwheel
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG