1

GN 485 Swivel clamp connector bases

Manufacturer GANTER
Description GN 485 Swivel clamp connector bases
Part number GN 485-16-MT
Note el@ss 6.0: 23-36-02-90
Product selection
Selector Part number k (mm) b (mm) d1 (mm) d2 d3 (mm) d4 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) m (mm) Clamping kit for d3 Type K clamping kit for d3 Type S material
1 GN 485-16-XX 16 29 31.5 M4 4.5 7.5 25 17 7 3 8 22 GN 511.1-M4-16-K GN 511.1-M4-16-S steel / plastic
2 GN 485-20-XX 20 35 38 M5 5.5 9 30 20 8 2.5 10 27 GN 511.1-M5-20-K GN 511.1-M5-20-S steel / plastic
3 GN 485-25-XX 25 41 45 M6 6.5 10.5 37 24.5 10 4 12.5 32 GN 511.1-M6-25-K GN 511.1-M6-25-S steel / plastic
4 GN 485-30-XX 30 44 50 M6 6.5 10.5 44.5 29.5 12.5 6.5 15 36 GN 511.1-M6-30-K GN 511.1-M6-30-S steel / plastic
Part number
k (mm)
b (mm)
d1 (mm)
d2
d3 (mm)
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
m (mm)
Clamping kit for d3 Type K
clamping kit for d3 Type S
material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page