1

GN 484 Attachment clamp mounting

Manufacturer GANTER
Description GN 484 Attachment clamp mounting
Part number GN 484-M5-16-MT
Note el@ss: 23-36-02-90
Product selection
Selector Part number d1 k (mm) d2 (mm) d3 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) m (mm) Clamping kit for d4 Type S Clamping kit for d4 Type K Material
1 GN 484-M5-16-MT M5 16 7 4.5 30 22 13 8 GN 511.5-M4-16-S GN 511.5-M4-16-K aluminum
2 GN 484-M6-16-MT M6 16 7 4.5 30 22 13 8 GN 511.5-M4-16-S GN 511.5-M4-16-K aluminum
3 GN 484-M8-16-MT M8 16 7 4.5 30 22 13 8 GN 511.5-M4-16-S GN 511.5-M4-16-K aluminum
4 GN 484-M6-20-MT M6 20 8.5 5.5 38 28 17 10 14 GN 511.5-M5-20-S GN 511.5-M5-20-K aluminum
5 GN 484-M8-20-MT M8 20 8.5 5.5 38 28 17 10 14 GN 511.5-M5-20-S GN 511.5-M5-20-K aluminum
6 GN 484-M8-25-MT M8 25 10 6.5 46 33.5 20 12.5 17 GN 511.5-M6-25-S GN 511.5-M6-25-K aluminum
7 GN 484-M10-25-MT M10 25 10 6.5 46 33.5 20 12.5 17 GN 511.5-M6-25-S GN 511.5-M6-25-K aluminum
8 GN 484-M8-30-MT M8 30 10 6.5 55 40 24 15 20 GN 511.5-M6-30-S GN 511.5-M6-30-K aluminum
9 GN 484-M10-30-MT M10 30 10 6.5 55 40 24 15 20 GN 511.5-M6-30-S GN 511.5-M6-30-K aluminum
10 GN 484-M12-30-MT M12 30 10 6.5 55 40 24 15 20 GN 511.5-M6-30-S GN 511.5-M6-30-K aluminum
11 GN 484-M5-16-ELS M5 16 7 4.5 30 22 13 8 GN 511.5-M4-16-S GN 511.5-M4-16-K aluminum
12 GN 484-M6-16-ELS M6 16 7 4.5 30 22 13 8 GN 511.5-M4-16-S GN 511.5-M4-16-K aluminum
13 GN 484-M8-16-ELS M8 16 7 4.5 30 22 13 8 GN 511.5-M4-16-S GN 511.5-M4-16-K aluminum
14 GN 484-M6-20-ELS M6 20 8.5 5.5 38 28 17 10 14 GN 511.5-M5-20-S GN 511.5-M5-20-K aluminum
15 GN 484-M8-20-ELS M8 20 8.5 5.5 38 28 17 10 14 GN 511.5-M5-20-S GN 511.5-M5-20-K aluminum
16 GN 484-M8-25-ELS M8 25 10 6.5 46 33.5 20 12.5 17 GN 511.5-M6-25-S GN 511.5-M6-25-K aluminum
17 GN 484-M10-25-ELS M10 25 10 6.5 46 33.5 20 12.5 17 GN 511.5-M6-25-S GN 511.5-M6-25-K aluminum
18 GN 484-M8-30-ELS M8 30 10 6.5 55 40 24 15 20 GN 511.5-M6-30-S GN 511.5-M6-30-K aluminum
19 GN 484-M10-30-ELS M10 30 10 6.5 55 40 24 15 20 GN 511.5-M6-30-S GN 511.5-M6-30-K aluminum
20 GN 484-M12-30-ELS M12 30 10 6.5 55 40 24 15 20 GN 511.5-M6-30-S GN 511.5-M6-30-K aluminum
Part number
d1
k (mm)
d2 (mm)
d3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
m (mm)
Clamping kit for d4 Type S
Clamping kit for d4 Type K
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG