1

GN 482 Swivel clamp mountings, Clamping bore transverse to the swivel axis

Manufacturer GANTER
Description GN 482 Swivel clamp mountings, Clamping bore transverse to the swivel axis
Part number GN 482-B8-16-Q-MT
Note el@ss: 23-36-02-90
Product selection
Selector Part number d1 k (mm) d2 (mm) d3 (mm) d4 l1 (mm) l2 (mm) l3 (mm) l4 (mm) m (mm) s Square V Clamping kit for d3 Type S / K Clamping kit for d4 Material
1 GN 482-B8-16-Q-MT B8 16 7 4.5 M4 40 32 23 8 18.5 - GN 511.1-M4-16-S/K GN 511-M4-16 aluminum
2 GN 482-B10-20-Q-MT B10 20 8.5 5.5 M5 50 40 29 10 23 8 GN 511.1-M5-20-S/K GN 511-M5-20 aluminum
3 GN 482-B12-20-Q-MT B12 20 8.5 5.5 M5 50 40 29 10 23 10 GN 511.1-M5-20-S/K GN 511-M5-20 aluminum
4 GN 482-B15-25-Q-MT B15 25 10 6.5 M6 62 49.5 36 12.5 29 12 GN 511.1-M6-25-S/K GN 511-M6-25 aluminum
5 GN 482-B16-25-Q-MT B16 25 10 6.5 M6 62 49.5 36 12.5 29 - GN 511.1-M6-25-S/K GN 511-M6-25 aluminum
6 GN 482-B20-30-Q-MT B20 30 10 6.5 M6 70 55 39 15 33.5 16 GN 511.1-M6-30-S/K GN 511-M6-30 aluminum
7 GN 482-B8-16-Q-ELS B8 16 7 4.5 M4 40 32 23 8 18.5 - GN 511.1-M4-16-S/K GN 511-M4-16 aluminum
8 GN 482-B10-20-Q-ELS B10 20 8.5 5.5 M5 50 40 29 10 23 8 GN 511.1-M5-20-S/K GN 511-M5-20 aluminum
9 GN 482-B12-20-Q-ELS B12 20 8.5 5.5 M5 50 40 29 10 23 10 GN 511.1-M5-20-S/K GN 511-M5-20 aluminum
10 GN 482-B15-25-Q-ELS B15 25 10 6.5 M6 62 49.5 36 12.5 29 12 GN 511.1-M6-25-S/K GN 511-M6-25 aluminum
11 GN 482-B16-25-Q-ELS B16 25 10 6.5 M6 62 49.5 36 12.5 29 - GN 511.1-M6-25-S/K GN 511-M6-25 aluminum
12 GN 482-B20-30-Q-ELS B20 30 10 6.5 M6 70 55 39 15 33.5 16 GN 511.1-M6-30-S/K GN 511-M6-30 aluminum
Part number
d1
k (mm)
d2 (mm)
d3 (mm)
d4
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
m (mm)
s Square V
Clamping kit for d3 Type S / K
Clamping kit for d4
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG