1

GN 480.1 Retaining tubes / Retaining rods / Retaining square tubes, Type OS without scale

Manufacturer GANTER
Description GN 480.1 Retaining tubes / Retaining rods / Retaining square tubes, Type OS without scale
Part number GN 480.1-D8-100-NI-OS
Note el@ss: 23-36-02-90
Product selection
Selector Part number d1 s1 l (mm) d2 s2 Material
1 GN 480.1-D8-100-NI-OS D8 100 stainless steel
2 GN 480.1-D8-150-NI-OS D8 150 stainless steel
3 GN 480.1-D8-200-NI-OS D8 200 stainless steel
4 GN 480.1-D8-250-NI-OS D8 250 stainless steel
5 GN 480.1-D8-300-NI-OS D8 300 stainless steel
55 GN 480.1-D8-350-NI-OS D8 350 stainless steel
46 GN 480.1-D8-400-NI-OS D8 400 stainless steel
6 GN 480.1-D10-100-NI-OS D10 100 stainless steel
7 GN 480.1-D10-150-NI-OS D10 150 stainless steel
8 GN 480.1-D10-200-NI-OS D10 200 stainless steel
9 GN 480.1-D10-250-NI-OS D10 250 stainless steel
10 GN 480.1-D10-300-NI-OS D10 300 stainless steel
56 GN 480.1-D10-350-NI-OS D10 350 stainless steel
47 GN 480.1-D10-400-NI-OS D10 400 stainless steel
11 GN 480.1-D12-100-NI-OS D12 100 9 stainless steel
12 GN 480.1-D12-150-NI-OS D12 150 9 stainless steel
13 GN 480.1-D12-200-NI-OS D12 200 9 stainless steel
14 GN 480.1-D12-250-NI-OS D12 250 9 stainless steel
15 GN 480.1-D12-300-NI-OS D12 300 9 stainless steel
57 GN 480.1-D12-350-NI-OS D12 350 9 stainless steel
48 GN 480.1-D12-400-NI-OS D12 400 9 stainless steel
16 GN 480.1-D15-100-NI-OS D15 100 12 stainless steel
17 GN 480.1-D15-150-NI-OS D15 150 12 stainless steel
18 GN 480.1-D15-200-NI-OS D15 200 12 stainless steel
19 GN 480.1-D15-250-NI-OS D15 250 12 stainless steel
20 GN 480.1-D15-300-NI-OS D15 300 12 stainless steel
58 GN 480.1-D15-350-NI-OS D15 350 12 stainless steel
49 GN 480.1-D15-400-NI-OS D15 400 12 stainless steel
21 GN 480.1-D16-100-NI-OS D16 100 13 stainless steel
22 GN 480.1-D16-150-NI-OS D16 150 13 stainless steel
23 GN 480.1-D16-200-NI-OS D16 200 13 stainless steel
24 GN 480.1-D16-250-NI-OS D16 250 13 stainless steel
25 GN 480.1-D16-300-NI-OS D16 300 13 stainless steel
59 GN 480.1-D16-350-NI-OS D16 350 13 stainless steel
50 GN 480.1-D16-400-NI-OS D16 400 13 stainless steel
26 GN 480.1-D20-100-NI-OS D20 100 16 stainless steel
27 GN 480.1-D20-150-NI-OS D20 150 16 stainless steel
28 GN 480.1-D20-200-NI-OS D20 200 16 stainless steel
29 GN 480.1-D20-250-NI-OS D20 250 16 stainless steel
30 GN 480.1-D20-300-NI-OS D20 300 16 stainless steel
60 GN 480.1-D20-350-NI-OS D20 350 16 stainless steel
51 GN 480.1-D20-400-NI-OS D20 400 16 stainless steel
31 GN 480.1-V10-100-AL-OS V10 100 7 aluminum
32 GN 480.1-V10-150-AL-OS V10 150 7 aluminum
33 GN 480.1-V10-200-AL-OS V10 200 7 aluminum
34 GN 480.1-V10-250-AL-OS V10 250 7 aluminum
35 GN 480.1-V10-300-AL-OS V10 300 7 aluminum
61 GN 480.1-V10-350-AL-OS V10 350 7 aluminum
52 GN 480.1-V10-400-AL-OS V10 400 7 aluminum
36 GN 480.1-V12-100-AL-OS V12 100 9 aluminum
37 GN 480.1-V12-150-AL-OS V12 150 9 aluminum
38 GN 480.1-V12-200-AL-OS V12 200 9 aluminum
39 GN 480.1-V12-250-AL-OS V12 250 9 aluminum
40 GN 480.1-V12-300-AL-OS V12 300 9 aluminum
62 GN 480.1-V12-350-AL-OS V12 350 9 aluminum
53 GN 480.1-V12-400-AL-OS V12 400 9 aluminum
41 GN 480.1-V16-100-AL-OS V16 100 13 aluminum
42 GN 480.1-V16-150-AL-OS V16 150 13 aluminum
43 GN 480.1-V16-200-AL-OS V16 200 13 aluminum
44 GN 480.1-V16-250-AL-OS V16 250 13 aluminum
45 GN 480.1-V16-300-AL-OS V16 300 13 aluminum
63 GN 480.1-V16-350-AL-OS V16 350 13 aluminum
54 GN 480.1-V16-400-AL-OS V16 400 13 aluminum
Part number
d1
s1
l (mm)
d2
s2
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG