1

GN 479 Sensor holders

Manufacturer GANTER
Description GN 479 Sensor holders
Part number GN 479-B8-16
Note el@ss: 23-36-02-90
Product selection
Selector Part number d k (mm) Material
1 GN 479-B8-16 B8 16 stainless steel
2 GN 479-B12-16 B12 16 stainless steel
3 GN 479-B18-16 B18 16 stainless steel
4 GN 479-B8-30 B8 30 stainless steel
5 GN 479-B12-30 B12 30 stainless steel
6 GN 479-B18-30 B18 30 stainless steel
7 GN 479-B30-30 B30 30 stainless steel
Part number
d
k (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page