1

GN 453 Buffers, Type E, with internal thread

Manufacturer GANTER
Description GN 453 Buffers, Type E, with internal thread
Part number GN 453-10-10-M5-E-40
Note el@ss 6.0: 23-18-90
Product selection
Selector Part number d1 (mm) h (mm) d2 s (mm) t (mm) Spring rate Hardness 40 (N/mm) Spring rate Hardness 55 (N/mm) Spring rate Hardness 70 (N/mm) max. load Hardness 40 (N) max. load Hardness 55 (N) max. load Hardness 70 (N) max. travel Hardness 40 (mm) max. travel Hardness 55 (mm) max. travel Hardness 70 (mm) Material
7 GN 453-10-10-M5-E-XX 10 10 M5 1.2 5 14 20 40 46 59 113 3 3 2.75 rubber+steel
8 GN 453-20-15-M6-E-XX 20 15 M6 2 6 30 49 78 130 195 320 4 4 4 rubber+steel
1 GN 453-20-24-M6-E-XX 20 24 M6 2 6 14 22 55 82 130 330 6 6 5 rubber+steel
9 GN 453-25-20-M6-E-XX 25 20 M6 2 6 16 38 96 84 190 495 5 5 5.25 rubber+steel
2 GN 453-30-30-M8-E-XX 30 30 M8 2 8 25 35 84 190 260 630 7.5 7.5 7.5 rubber+steel
3 GN 453-30-36-M8-E-XX 30 36 M8 2 8 20 36 72 180 320 650 9 9 9 rubber+steel
4 GN 453-35-40-M8-E-XX 35 40 M8 2 8 26 30 63 260 300 630 10 10 10 rubber+steel
10 GN 453-50-50-M10-E-XX 50 50 M10 2 10 54 78 90 675 970 1120 12.5 12.5 12.5 rubber+steel
5 GN 453-50-61-M8-E-XX 50 61 M8 2 8 32 39 100 490 600 1520 15.25 15.25 15.25 rubber+steel
6 GN 453-50-68-M10-E-XX 50 68 M10 2 10 52 52 115 890 890 1950 17 17 17 rubber+steel
11 GN 453-70-58-M12-E-XX 70 58 M12 3 12 82 110 140 1150 1520 1990 14 14 14 rubber+steel
12 GN 453-75-89-M12-E-XX 75 89 M12 3 12 66 98 125 1330 1960 2540 20 20 20 rubber+steel
Part number
d1 (mm)
h (mm)
d2
s (mm)
t (mm)
Spring rate Hardness 40 (N/mm)
Spring rate Hardness 55 (N/mm)
Spring rate Hardness 70 (N/mm)
max. load Hardness 40 (N)
max. load Hardness 55 (N)
max. load Hardness 70 (N)
max. travel Hardness 40 (mm)
max. travel Hardness 55 (mm)
max. travel Hardness 70 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page