1

GN 450 Ball-shaped door locks

Manufacturer GANTER
Description GN 450 Ball-shaped door locks
Part number GN 450-28-14
Note el@ss 6.0: 23-23-90-90
Product selection
Selector Part number b (mm) d Ball (mm) s1 min (mm) s1 max (mm) s2 min (mm) s2 max (mm) Holding force (N) Material
1 GN 450-28-14 28 14 17.8 19.3 7.9 9.9 30 plastic
Part number
b (mm)
d Ball (mm)
s1 min (mm)
s1 max (mm)
s2 min (mm)
s2 max (mm)
Holding force (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page