1

GN 449 Spring-bolt door latch, Type A without interlock, without finger handle

Manufacturer GANTER
Description GN 449 Spring-bolt door latch, Type A without interlock, without finger handle
Part number GN 449-38-A-SW
Material el@ss 6.0: 23-23-90-90
Omniclass number 23.27.45.11
Product selection
Selector Part number b (mm) Holding force (N) Material
1 GN 449-38-A-SW 38 100 plastic
2 GN 449-38-A-LG 38 100 plastic
Part number
b (mm)
Holding force (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG