1

GN 441 Threaded plugs up to 120°C Identification no. 2 without vent drilling

Manufacturer GANTER
Description GN 441 Threaded plugs up to 120°C Identification no. 2 without vent drilling
Part number GN 441-22-M16x1,5-2-SW
Note el@ss 6.0
Product selection
Selector Part number d1 (mm) d3 (mm) d2 d4 l1 (mm) l2 (mm) l3 (mm) s (mm) t (mm) Material
1 GN 441-22-M16x1,5-2-SW 22 2 M16x1,5 M5 26 8 15 5 8 Aluminium
7 GN 441-22-G3/8-2-SW 22 2 G 3/8 M5 26 8 15 5 8 Aluminium
2 GN 441-26-M20x1,5-2-SW 26 2 M20x1,5 M5 27.5 8.5 16 5 8 Aluminium
8 GN 441-26-G1/2-2-SW 26 2 G 1/2 M5 27.5 8.5 16 5 8 Aluminium
3 GN 441-32-M26x1,5-2-SW 32 2 M26x1,5 M5 29 9 17 6 8 Aluminium
9 GN 441-32-G3/4-2-SW 32 2 G3/4 M5 29 9 17 6 8 Aluminium
10 GN 441-40-G1-2-SW 40 2 G1 M5 32.5 11 18 7 8 Aluminium
4 GN 441-22-M16x1,5-2-BL 22 2 M16x1,5 M5 26 8 15 5 8 Aluminium
11 GN 441-22-G3/8-2-BL 22 2 G 3/8 M5 26 8 15 5 8 Aluminium
5 GN 441-26-M20x1,5-2-BL 26 2 M20x1,5 M5 27.5 8.5 16 5 8 Aluminium
12 GN 441-26-G1/2-2-BL 26 2 G 1/2 M5 27.5 8.5 16 5 8 Aluminium
6 GN 441-32-M26x1,5-2-BL 32 2 M26x1,5 M5 29 9 17 6 8 Aluminium
13 GN 441-32-G3/4-2-BL 32 2 G3/4 M5 29 9 17 6 8 Aluminium
14 GN 441-40-G1-2-BL 40 2 G1 M5 32.5 11 18 7 8 Aluminium
Part number
d1 (mm)
d3 (mm)
d2
d4
l1 (mm)
l2 (mm)
l3 (mm)
s (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG