1

GN 440 Levelling feet Type KR with plastic cap, non-gliding

Manufacturer GANTER
Description GN 440 Levelling feet Type KR with plastic cap, non-gliding
Part number GN 440-40-M8-40-OS
Note el@ss: 23-00-00-00
Product selection
Selector Part number d1 (mm) d2 d3 (mm) l2 (mm) l3 (mm) l4 (mm) s1 (mm) s2 (mm) sw1 (mm) sw2 (mm) sw3 (mm) Material
1 GN 440-40-M8- 40 M8 43 10.5 5 2 1.5 17 steel zinc plated
2 GN 440-40-M10- 40 M10 43 10.5 5 2 1.5 17 steel zinc plated
3 GN 440-40-M12- 40 M12 43 10.5 5 2 1.5 17 steel zinc plated
4 GN 440-40-M16- 40 M16 43 16.5 5 2 1.5 12 8 steel zinc plated
5 GN 440-50-M8- 50 M8 54 11 6 2.5 2 17 steel zinc plated
6 GN 440-50-M10- 50 M10 54 11 6 2.5 2 17 steel zinc plated
7 GN 440-50-M12- 50 M12 54 11 6 2.5 2 17 steel zinc plated
8 GN 440-50-M16- 50 M16 54 17 6 2.5 2 12 8 steel zinc plated
9 GN 440-60-M8- 60 M8 64 11 6 2.5 2 17 steel zinc plated
10 GN 440-60-M10- 60 M10 64 11 6 2.5 2 17 steel zinc plated
11 GN 440-60-M12- 60 M12 64 11 6 2.5 2 17 steel zinc plated
12 GN 440-60-M16- 60 M16 64 17 6 2.5 2 12 8 steel zinc plated
13 GN 440-80-M8- 80 M8 84 11 7 3 2 17 steel zinc plated
14 GN 440-80-M10- 80 M10 84 11 7 3 2 17 steel zinc plated
15 GN 440-80-M12- 80 M12 84 11 7 3 2 17 steel zinc plated
16 GN 440-80-M16- 80 M16 84 17 7 3 2 12 8 steel zinc plated
17 GN 440-80-M20- 80 M20 84 18 7 3 2 15 10 steel zinc plated
18 GN 440-80-M24- 80 M24 84 20 7 3 2 19 12 steel zinc plated
Part number
d1 (mm)
d2
d3 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
s1 (mm)
s2 (mm)
sw1 (mm)
sw2 (mm)
sw3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG