2

GN 43 Stainless steel Leveling feet with mounting lug, Type D1 rubber clipped on, black, Version SK with locknut, external hexagon at the bottom

Manufacturer GANTER
Description GN 43 Stainless steel Leveling feet with mounting lug, Type D1 rubber clipped on, black, Version SK with locknut, external hexagon at the bottom
Part number GN 43-50-M8-40-D1-SK
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) m (mm) s (mm) h3 (mm) A/F1 (mm) Material
1 GN 43-50-M8-XX-D1-SK 50 M8 2.5 45 2 11 17 stainless steel
2 GN 43-50-M10-XX-D1-SK 50 M10 2.5 45 2 11 17 stainless steel
3 GN 43-50-M12-XX-D1-SK 50 M12 2.5 45 2 11 17 stainless steel
4 GN 43-60-M8-XX-D1-SK 60 M8 2.5 50 2 11 17 stainless steel
5 GN 43-60-M10-XX-D1-SK 60 M10 2.5 50 2 11 17 stainless steel
6 GN 43-60-M12-XX-D1-SK 60 M12 2.5 50 2 11 17 stainless steel
7 GN 43-80-M8-XX-D1-SK 80 M8 3 70 2 12 17 stainless steel
8 GN 43-80-M10-XX-D1-SK 80 M10 3 70 2 12 17 stainless steel
9 GN 43-80-M12-XX-D1-SK 80 M12 3 70 2 12 17 stainless steel
Part number
d1 (mm)
d2
h1 (mm)
m (mm)
s (mm)
h3 (mm)
A/F1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG