2

GN 43 Stainless steel Leveling feet with fixing lug, rectangular shape, Type E0 without rubber underlay, with one slotted hole, Version TK with nut, wrench flat at the bottom

Manufacturer GANTER
Description GN 43 Stainless steel Leveling feet with fixing lug, rectangular shape, Type E0 without rubber underlay, with one slotted hole, Version TK with nut, wrench flat at the bottom
Part number GN 43-80-M16-75-E0-TK
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 l8 (mm) r (mm) d3 (mm) h1 (mm) h4 (mm) m1 (mm) m2 (mm) A/F2 (mm) Material
1 GN 43-80-M16-XX-E0-TK 80 M16 70 15 13 3 18 27 26 12 stainless steel
2 GN 43-80-M20-XX-E0-TK 80 M20 70 15 13 3 19 27 26 15 stainless steel
3 GN 43-80-M24-XX-E0-TK 80 M24 70 15 13 3 22 27 26 19 stainless steel
Part number
d1 (mm)
d2
l8 (mm)
r (mm)
d3 (mm)
h1 (mm)
h4 (mm)
m1 (mm)
m2 (mm)
A/F2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG