1

GN 426.6 Stainless Steel-Cabinet "U" handle, Type B Mounting from the operator side

Manufacturer GANTER
Description GN 426.6 Stainless Steel-Cabinet "U" handle, Type B Mounting from the operator side
Part number GN 426.6-20-200-B
Note el@ss 6.0: 23-01-01-03
Omniclass number 23.17.19.00
Product selection
Selector Part number d1 (mm) l1±0.3 (mm) d2 d3 (mm) h1 (mm) h2 (mm) l2 (mm) r (mm) Material
1 GN 426.6-20-200-B 20 200 M8 105 68 20 22 stainless steel
2 GN 426.6-20-300-B 20 300 M8 105 68 20 22 stainless steel
3 GN 426.6-28-250-B 28 250 M10 32 128 90 20 32 stainless steel
4 GN 426.6-28-350-B 28 350 M10 32 128 90 20 32 stainless steel
5 GN 426.6-28-500-B 28 500 M10 32 128 90 20 32 stainless steel
Part number
d1 (mm)
l1±0.3 (mm)
d2
d3 (mm)
h1 (mm)
h2 (mm)
l2 (mm)
r (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page