1

GN 425.9 Stainless Steel-Folding handles, Type B Through-hole for fixing from the operator's side

Manufacturer GANTER
Description GN 425.9 Stainless Steel-Folding handles, Type B Through-hole for fixing from the operator's side
Part number GN 425.9-120-NI-B-1-GS
Note el@ss 6.0: 23-01-01-03, 23-01-01-90
Product selection
Selector Part number l (mm) b1 (mm) b2 (mm) b3 (mm) d2 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) m (mm) t2 (mm) Material
1 GN 425.9-120-NI-B-X-YY 120 124 20 106 6.4 16 53 49 59 60 9.6 stainless steel
Part number
l (mm)
b1 (mm)
b2 (mm)
b3 (mm)
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
m (mm)
t2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG