1

GN 425.4 Folding handle with recessed tray

Manufacturer GANTER
Description GN 425.4 Folding handle with recessed tray
Part number GN 425.4-120-CR-SW
Product selection
Selector Part number l1 (mm) l2 (mm) l3 (mm) m1 (mm) m2 (mm) Color
1 GN 425.4-120-CR-SW 120 170 65 154 49 black (textured finish)
2 GN 425.4-120-CR-SR 120 170 65 154 49 silver (textured finish)
Part number
l1 (mm)
l2 (mm)
l3 (mm)
m1 (mm)
m2 (mm)
Color
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG