1

GN 425.1 Cabinet "U" handles, Aluminum

Manufacturer GANTER
Description GN 425.1 Cabinet "U" handles, Aluminum
Part number GN 425.1-AL-8-55-SW
Note el@ss 6.0: 23-01-01-03
Omniclass number 23.17.19.00
Product selection
Selector Part number d1 (mm) l +/-0.25 (mm) d2 d3 (mm) h1 (mm) h2 (mm) r (mm) t (mm) Material
4 GN 425.1-AL-8-55-XX 8 55 M4 12 40 30 9 8 aluminum
5 GN 425.1-AL-8-64-XX 8 64 M4 12 40 30 9 8 aluminum
6 GN 425.1-AL-8-88-XX 8 88 M4 12 40 30 9 8 aluminum
8 GN 425.1-AL-8-96-XX 8 96 M4 12 40 30 9 8 aluminum
9 GN 425.1-AL-8-100-XX 8 100 M4 12 40 30 9 8 aluminum
10 GN 425.1-AL-10-88-XX 10 88 M5 15 47 35 11 12 aluminum
11 GN 425.1-AL-10-100-XX 10 100 M5 15 47 35 11 12 aluminum
12 GN 425.1-AL-10-120-XX 10 120 M5 15 47 35 11 12 aluminum
13 GN 425.1-AL-10-180-XX 10 180 M5 15 47 35 11 12 aluminum
14 GN 425.1-AL-10-200-XX 10 200 M5 15 47 35 11 12 aluminum
15 GN 425.1-AL-12-125-XX 12 125 M6 52 40 13 12 aluminum
16 GN 425.1-AL-12-160-XX 12 160 M6 52 40 13 12 aluminum
17 GN 425.1-AL-12-200-XX 12 200 M6 52 40 13 12 aluminum
18 GN 425.1-AL-12-250-XX 12 250 M6 52 40 13 12 aluminum
Part number
d1 (mm)
l +/-0.25 (mm)
d2
d3 (mm)
h1 (mm)
h2 (mm)
r (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG