1

GN 425 Cabinet "U" handles, Aluminum

Manufacturer GANTER
Description GN 425 Cabinet "U" handles, Aluminum
Part number GN 425-AL-8-55-SW
Note el@ss 6.0: 23-01-01-03
Product selection
Selector Part number d1 (mm) l (mm) d2 d3 (mm) h (mm) r (mm) t min. (mm) Material
1 GN 425-AL-8-55-XX 8 55 M4 12 35 10 8 aluminum
2 GN 425-AL-8-64-XX 8 64 M4 12 35 10 8 aluminum
3 GN 425-AL-8-88-XX 8 88 M4 12 35 10 8 aluminum
4 GN 425-AL-8-96-XX 8 96 M4 12 35 10 8 aluminum
5 GN 425-AL-8-100-XX 8 100 M4 12 35 10 8 aluminum
6 GN 425-AL-8-120-XX 8 120 M4 12 35 10 8 aluminum
7 GN 425-AL-8-128-XX 8 128 M4 12 35 10 8 aluminum
8 GN 425-AL-10-88-XX 10 88 M5 15 43 12 12 aluminum
9 GN 425-AL-10-100-XX 10 100 M5 15 43 12 12 aluminum
10 GN 425-AL-10-120-XX 10 120 M5 15 43 12 12 aluminum
11 GN 425-AL-10-180-XX 10 180 M5 15 43 12 12 aluminum
12 GN 425-AL-10-200-XX 10 200 M5 15 43 12 12 aluminum
13 GN 425-AL-10-235-XX 10 235 M5 15 43 12 12 aluminum
14 GN 425-AL-12-125-XX 12 125 M6 51 14 12 aluminum
15 GN 425-AL-12-160-XX 12 160 M6 51 14 12 aluminum
16 GN 425-AL-12-200-XX 12 200 M6 51 14 12 aluminum
17 GN 425-AL-12-250-XX 12 250 M6 51 14 12 aluminum
18 GN 425-AL-16-160-XX 16 160 M6 59 18 12 aluminum
19 GN 425-AL-16-200-XX 16 200 M6 59 18 12 aluminum
20 GN 425-AL-16-250-XX 16 250 M6 59 18 12 aluminum
21 GN 425-AL-16-300-XX 16 300 M6 59 18 12 aluminum
Part number
d1 (mm)
l (mm)
d2
d3 (mm)
h (mm)
r (mm)
t min. (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page