Selector | Part number | d (mm) | l1 (mm) | l2 (mm) | h (mm) | Material |
---|---|---|---|---|---|---|
1 | GN 424.5-10-64 | 12 | 64 | 75 | 35 | stainless steel |
2 | GN 424.5-10-96 | 12 | 96 | 111 | 35 | stainless steel |
3 | GN 424.5-10-128 | 12 | 128 | 146 | 35 | stainless steel |
4 | GN 424.5-10-160 | 12 | 160 | 181 | 35 | stainless steel |
5 | GN 424.5-10-192 | 12 | 192 | 219 | 35 | stainless steel |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs