1

GN 423 U-handles, Mounting from the back

Manufacturer GANTER
Description GN 423 U-handles, Mounting from the back
Part number GN 423-12-55-A-ELG
Note el@ss 6.0: 23-01-01-03
Product selection
Selector Part number b1 (mm) l1 ±0.25 (mm) b2 (mm) d2 (mm) d3 (mm) h1 (mm) l2 (mm) l3 max. (mm) l4 max. (mm) s (mm) Material
1 GN 423-12-55-A-XXX 12 55 12.5 4.3 12.5 40 67.5 5 14 9 steel/plastic
2 GN 423-12-88-A-XXX 12 88 12.5 4.3 12.5 40 100.5 5 14 9 steel/plastic
3 GN 423-12-100-A-XXX 12 100 12.5 4.3 12.5 40 112.5 5 14 9 steel/plastic
4 GN 423-12-120-A-XXX 12 120 12.5 4.3 12.5 40 132.5 5 14 9 steel/plastic
5 GN 423-12-180-A-XXX 12 180 12.5 4.3 12.5 40 192.5 5 14 9 steel/plastic
6 GN 423-12-235-A-XXX 12 235 12.5 4.3 12.5 40 247.5 5 14 9 steel/plastic
Part number
b1 (mm)
l1 ±0.25 (mm)
b2 (mm)
d2 (mm)
d3 (mm)
h1 (mm)
l2 (mm)
l3 max. (mm)
l4 max. (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG