2

GN 42 Leveling feet with mounting lug, Type A1 rubber clipped on, black, Version SK with locknut, external hexagon at the bottom

Manufacturer GANTER
Description GN 42 Leveling feet with mounting lug, Type A1 rubber clipped on, black, Version SK with locknut, external hexagon at the bottom
Part number GN 42-50-M8-40-A1-SK
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) m (mm) s (mm) h3 (mm) A/F1 (mm) Material
1 GN 42-50-M8-XX-A1-SK 50 M8 2.5 45 2 11 17 steel
2 GN 42-50-M10-XX-A1-SK 50 M10 2.5 45 2 11 17 steel
3 GN 42-50-M12-XX-A1-SK 50 M12 2.5 45 2 11 17 steel
4 GN 42-60-M8-XX-A1-SK 60 M8 2.5 50 2 11 17 steel
5 GN 42-60-M10-XX-A1-SK 60 M10 2.5 50 2 11 17 steel
6 GN 42-60-M12-XX-A1-SK 60 M12 2.5 50 2 11 17 steel
7 GN 42-80-M8-XX-A1-SK 80 M8 3 70 2 12 17 steel
8 GN 42-80-M10-XX-A1-SK 80 M10 3 70 2 12 17 steel
9 GN 42-80-M12-XX-A1-SK 80 M12 3 70 2 12 17 steel
Part number
d1 (mm)
d2
h1 (mm)
m (mm)
s (mm)
h3 (mm)
A/F1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG