1

GN 414.1 Indexing plungers, Type A without lock nut

Manufacturer GANTER
Description GN 414.1 Indexing plungers, Type A without lock nut
Part number GN 414.1-6-6-A
Note el@ss 6.0: 23-01-01-01, 23-10-01-90
Omniclass number 23.13.23.11.13.19
Product selection
Selector Part number d1 Plunger -0.02/-0.04, Bore H7 (mm) l1 (mm) d2 d3 (mm) e (mm) l2 (mm) l3 (mm) l4 (mm) A/F (mm) Spring load initial (N) Spring load end (N) Material
1 GN 414.1-6-6-A 6 6 M12x1.5 30 21.9 53.5 22 6 19 6.5 19 steel
2 GN 414.1-6-9-A 6 9 M12x1.5 30 21.9 53.5 22 6 19 6 25 steel
3 GN 414.1-8-8-A 8 8 M16x1.5 30 21.9 59.5 26 8 19 8.5 26 steel
4 GN 414.1-8-12-A 8 12 M16x1.5 30 21.9 59.5 26 8 19 8.5 28 steel
5 GN 414.1-10-12-A 10 12 M16x1.5 30 21.9 59.5 26 8 19 9.5 38 steel
Part number
d1 Plunger -0.02/-0.04, Bore H7 (mm)
l1 (mm)
d2
d3 (mm)
e (mm)
l2 (mm)
l3 (mm)
l4 (mm)
A/F (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG