1

GN 412.3 Positioning bushings with ramping cone

Manufacturer GANTER
Description GN 412.3 Positioning bushings with ramping cone
Part number 412.3-M12x1,5-B5,2
Note el@ss 6.0: 21-13-04-04
Product selection
Selector Part number d1 d2 d3 (mm) d4 (mm) l1 (mm) l2 (mm) l3 (mm) sw (mm) s (mm) t (mm) Material
1 412.3-M12x1,5-B5,2 M12x1,5 B 5,2 24 12 10 16 5 4 4 11 steel
2 412.3-M12x1,5-B6,2 M12x1,5 B 6,2 24 12 10 16 5 4 4 11 steel
3 412.3-M16x1,5-B8,2 M12x1,5 B 8,2 32 16 12 20 7 6 4.5 13 steel
4 412.3-M16x1,5-B10,2 M12x1,5 B 10,2 32 16 12 20 7 6 4.5 13 steel
Part number
d1
d2
d3 (mm)
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
sw (mm)
s (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page