1

GN 412.2 Positioning bushings

Manufacturer GANTER
Description GN 412.2 Positioning bushings
Part number GN 412.2-M12x1,5-B4,2
Note el@ss 6.0: 21-13-04-13
Product selection
Selector Part number d1 d2 d3 (mm) l1 (mm) l2 (mm) sw (mm) Material
1 GN 412.2-M12x1,5-B4,2 M12x1,5 B4,2 12 10 13 13 steel
2 GN 412.2-M12x1,5-B5,2 M12x1,5 B5,2 12 10 13 13 steel
3 GN 412.2-M12x1,5-B6,2 M12x1,5 B6,2 12 10 13 13 steel
4 GN 412.2-M16x1,5-B8,2 M16x1,5 B8,2 16 12 15 17 steel
5 GN 412.2-M16x1,5-B10,2 M16x1,5 B10,2 16 12 15 17 steel
6 GN 412.2-M16x1,5-B12,2 M16x1,5 B12,2 16 12 15 17 steel
Part number
d1
d2
d3 (mm)
l1 (mm)
l2 (mm)
sw (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG