2

GN 41 Stainless steel Leveling feet, Type D3 Stainless Steel, rubber vulcanised, black, Version X external hexagon, female thread

Manufacturer GANTER
Description GN 41 Stainless steel Leveling feet, Type D3 Stainless Steel, rubber vulcanised, black, Version X external hexagon, female thread
Part number GN 41-40-M8-25-D3-X
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 l7 (mm) h1 (mm) A/F7 (mm) t (mm) Material
1 GN 41-40-M8-25-D3-X 40 M8 25 2 14 8 stainless steel
2 GN 41-40-M10-28-D3-X 40 M10 28 2 14 10 stainless steel
3 GN 41-40-M12-31-D3-X 40 M12 31 2 17 12 stainless steel
4 GN 41-40-M16-37-D3-X 40 M16 37 2 22 16 stainless steel
5 GN 41-50-M8-25-D3-X 50 M8 25 2.5 14 8 stainless steel
6 GN 41-50-M10-28-D3-X 50 M10 28 2.5 14 10 stainless steel
7 GN 41-50-M12-32-D3-X 50 M12 32 2.5 17 12 stainless steel
8 GN 41-50-M16-37-D3-X 50 M16 37 2.5 22 16 stainless steel
9 GN 41-60-M8-25-D3-X 60 M8 25 2.5 14 8 stainless steel
10 GN 41-60-M10-28-D3-X 60 M10 28 2.5 14 10 stainless steel
11 GN 41-60-M12-32-D3-X 60 M12 32 2.5 17 12 stainless steel
12 GN 41-60-M16-37-D3-X 60 M16 37 2.5 22 16 stainless steel
13 GN 41-80-M8-26-D3-X 80 M8 26 3 14 8 stainless steel
14 GN 41-80-M10-29-D3-X 80 M10 29 3 14 10 stainless steel
15 GN 41-80-M12-32-D3-X 80 M12 32 3 17 12 stainless steel
16 GN 41-80-M16-38-D3-X 80 M16 38 3 22 16 stainless steel
17 GN 41-80-M20-45-D3-X 80 M20 45 3 27 20 stainless steel
Part number
d1 (mm)
d2
l7 (mm)
h1 (mm)
A/F7 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page