2

GN 41 Stainless steel Leveling feet, Type D3 Stainless Steel, rubber vulcanised, black, Version SK with locknut, external hexagon at the bottom

Manufacturer GANTER
Description GN 41 Stainless steel Leveling feet, Type D3 Stainless Steel, rubber vulcanised, black, Version SK with locknut, external hexagon at the bottom
Part number GN 41-40-M8-40-D3-SK
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h6 (mm) h1 (mm) h3 (mm) A/F1 (mm) Material
1 GN 41-40-M8-XX-D3-SK 40 M8 3.5 2 11 17 stainless steel
2 GN 41-40-M10-XX-D3-SK 40 M10 3.5 2 11 17 stainless steel
3 GN 41-40-M12-XX-D3-SK 40 M12 3.5 2 11 17 stainless steel
4 GN 41-50-M8-XX-D3-SK 50 M8 4 2.5 11 17 stainless steel
5 GN 41-50-M10-XX-D3-SK 50 M10 4 2.5 11 17 stainless steel
6 GN 41-50-M12-XX-D3-SK 50 M12 4 2.5 11 17 stainless steel
7 GN 41-60-M8-XX-D3-SK 60 M8 4.5 2.5 11 17 stainless steel
8 GN 41-60-M10-XX-D3-SK 60 M10 4.5 2.5 11 17 stainless steel
9 GN 41-60-M12-XX-D3-SK 60 M12 4.5 2.5 11 17 stainless steel
10 GN 41-80-M8-XX-D3-SK 80 M8 5 3 12 17 stainless steel
11 GN 41-80-M10-XX-D3-SK 80 M10 5 3 12 17 stainless steel
12 GN 41-80-M12-XX-D3-SK 80 M12 5 3 12 17 stainless steel
Part number
d1 (mm)
d2
h6 (mm)
h1 (mm)
h3 (mm)
A/F1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG