2

GN 41 Stainless steel Leveling feet, Type D1 rubber clipped on, black, Version W with adjustable sleeve

Manufacturer GANTER
Description GN 41 Stainless steel Leveling feet, Type D1 rubber clipped on, black, Version W with adjustable sleeve
Part number GN 41-60-M16-110-D1-W
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 d4 (mm) h1 (mm) l4 (mm) l5 (mm) l6 (mm) s (mm) A/F6 (mm) Material
1 GN 41-60-M16-XX-D1-W 60 M16 24 2.5 45 45 29 2 20 stainless steel
2 GN 41-80-M16-XX-D1-W 80 M16 24 3 45 45 29 2 20 stainless steel
3 GN 41-80-M20-XX-D1-W 80 M20 30 3 56 56 37 2 24 stainless steel
4 GN 41-80-M24-XX-D1-W 80 M24 35 3 67 67 42 2 30 stainless steel
Part number
d1 (mm)
d2
d4 (mm)
h1 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
s (mm)
A/F6 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG