2

GN 41 Stainless steel Leveling feet, Type B0 without rubber underlay, with 2 fixing holes, Version U without locknut, internal hexagon at the top, wrench flat at the bottom

Manufacturer GANTER
Description GN 41 Stainless steel Leveling feet, Type B0 without rubber underlay, with 2 fixing holes, Version U without locknut, internal hexagon at the top, wrench flat at the bottom
Part number GN 41-50-M16-75-B0-U
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) m (mm) h1 (mm) h4 (mm) A/F2 (mm) A/F3 (mm) Material
2 GN 41-50-M16-XX-B0-U 50 M16 6.6 38 2.5 17 12 8 stainless steel
3 GN 41-60-M16-XX-B0-U 60 M16 6.6 48 2.5 17 12 8 stainless steel
4 GN 41-80-M16-XX-B0-U 80 M16 8.5 64 3 18 12 8 stainless steel
5 GN 41-80-M20-XX-B0-U 80 M20 8.5 64 3 19 15 10 stainless steel
6 GN 41-80-M24-XX-B0-U 80 M24 8.5 64 3 22 19 12 stainless steel
Part number
d1 (mm)
d2
d3 (mm)
m (mm)
h1 (mm)
h4 (mm)
A/F2 (mm)
A/F3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG