1

GN 409.1 Positioning elements Type B smooth contact face

Manufacturer GANTER
Description GN 409.1 Positioning elements Type B smooth contact face
Part number GN 409.1-10-M8-B
Note el@class 6.0: 23-11-01-13
Product selection
Selector Part number h d1 d2 l sw e Material
1 GN 409.1-10-M8-B 10 M8 17 10 17 19.4 Stahl
2 GN 409.1-10-M10-B 10 M10 19 12 19 21.9 Stahl
3 GN 409.1-10-M12-B 10 M12 22 14 22 25.2 Stahl
4 GN 409.1-15-M10-B 15 M10 19 12 19 21.9 Stahl
5 GN 409.1-15-M12-B 15 M12 22 14 22 25.2 Stahl
6 GN 409.1-15-M16-B 15 M16 30 19 30 33 Stahl
7 GN 409.1-20-M16-B 20 M16 30 19 30 33 Stahl
Part number
h
d1
d2
l
sw
e
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG