2

GN 40 Leveling feet Type A0 without rubber underlay, Version UK with locknut, internal hexagon at the top, wrench flat at the bottom

Manufacturer GANTER
Description GN 40 Leveling feet Type A0 without rubber underlay, Version UK with locknut, internal hexagon at the top, wrench flat at the bottom
Part number GN 40-40-M16-75-A0-UK
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) h4 (mm) A/F2 (mm) A/F3 (mm) Material
1 GN 40-40-M16-XX-A0-UK 40 M16 2 17 12 8 steel
2 GN 40-50-M16-XX-A0-UK 50 M16 2.5 17 12 8 steel
3 GN 40-60-M16-XX-A0-UK 60 M16 2.5 17 12 8 steel
4 GN 40-80-M16-XX-A0-UK 80 M16 3 18 12 8 steel
5 GN 40-80-M20-XX-A0-UK 80 M20 3 19 15 10 steel
6 GN 40-80-M24-XX-A0-UK 80 M24 3 22 19 12 steel
Part number
d1 (mm)
d2
h1 (mm)
h4 (mm)
A/F2 (mm)
A/F3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG