2

GN 40 Leveling feet Type A0 without rubber underlay, Version U without locknut, internal hexagon at the top, wrench flat at the bottom

Manufacturer GANTER
Description GN 40 Leveling feet Type A0 without rubber underlay, Version U without locknut, internal hexagon at the top, wrench flat at the bottom
Part number GN 40-40-M16-75-A0-U
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) h4 (mm) A/F2 (mm) A/F3 (mm) Material
1 GN 40-40-M16-XX-A0-U 40 M16 2 17 12 8 steel
2 GN 40-50-M16-XX-A0-U 50 M16 2.5 17 12 8 steel
3 GN 40-60-M16-XX-A0-U 60 M16 2.5 17 12 8 steel
4 GN 40-80-M16-XX-A0-U 80 M16 3 18 12 8 steel
5 GN 40-80-M20-XX-A0-U 80 M20 3 19 15 10 steel
6 GN 40-80-M24-XX-A0-U 80 M24 3 22 19 12 steel
Part number
d1 (mm)
d2
h1 (mm)
h4 (mm)
A/F2 (mm)
A/F3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG